Knowledge Search
Download document () of 20
We make what matters work*

CHB6

Eaton Crouse-Hinds series CHB commercial hub, Zinc, 2"

General specifications

Product Name
Eaton Crouse-Hinds series CHB commercial hub
Catalog Number
CHB6
UPC
662277008235
Product Length/Depth
2.22 in
Product Height
3.05 in
Product Width
3.05 in
Product Weight
0.71 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
2"
Material
Zinc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.