Knowledge Search
Download document () of 20
We make what matters work*

CHF130CS

Eaton CH thermal magnetic circuit breaker,Type CHF 3/4-Inch standard circuit breaker clamshell pack,Clamshell pack,30 A,10 kAIC,Single-pole,120/240V,CHF,Trip flag, common breaker trip,(1) #14-8 AWG, (2) #14-10 AWG Cu/Al,CHF

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CHF130CS
UPC
786685683249
Product Length/Depth
7.25 in
Product Height
6.5 in
Product Width
4.5 in
Product Weight
0.4 lb
Compliances
HACR Rated
Certifications
UL Listed
CSA Certified

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
30 A
Voltage rating
120/240 V
Trip Type
Trip flag
Circuit breaker type
CHF
Interrupt rating
10 kAIC
Main circuit breaker
CHF
Wire size
(2) #14-10 AWG Cu/Al
(1) #14-8 AWG
Number of poles
Single-pole
Type
Type CHF 3/4-Inch standard circuit breaker clamshell pack
Special features
Clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com