Knowledge Search
Download document () of 20
We make what matters work*

CHF150

Eaton CH thermal magnetic circuit breaker,Type CHF 3/4-Inch standard circuit breaker,50 A,10 kAIC,Single-pole,120/240V,CHF,Trip flag, common breaker trip,#14-2 AWG Cu/Al,CHF,Type CH Loadcenters

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CHF150
UPC
786685532141
Product Length/Depth
3 in
Product Height
3 in
Product Width
0.75 in
Product Weight
0.25 lb
Compliances
HACR Rated
Certifications
UL 489
Catalog Notes
HACR Rated, Single-Pole Requires One 2/4-Inch Space, With Trip Indication.

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
50 A
Voltage rating
120/240 V
Trip Type
Trip flag
Circuit breaker type
CHF
Interrupt rating
10 kAIC
Main circuit breaker
CHF
Wire size
#14-2 AWG Cu/Al
Number of poles
Single-pole
Type
Type CHF 3/4-Inch standard circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com