Knowledge Search
Download document () of 20
We make what matters work*

CHF240

Eaton CH Thermal magnetic circuit breaker, Type CHF 3/4-Inch standard circuit breaker, 40 A, 10 kAIC, Two-pole, 120/240V, CHF, Trip flag, common breaker trip, #10-1/0 AWG Cu/Al, CHF, Type CH Loadcenters

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CHF240
UPC
786685532165
Product Length/Depth
1.5 in
Product Height
2.6 in
Product Width
3.3 in
Product Weight
0.55 lb
Compliances
HACR Rated
Certifications
UL 489
Catalog Notes
HACR Rated. Two-Pole 120/240V Common Trip Requires Two 3/4-Inch Spaces. With Trip Indication

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
40 A
Voltage rating
120/240 V
Trip Type
Trip flag
Circuit breaker type
CHF
Interrupt rating
10 kAIC
Main circuit breaker
CHF
Wire size
#10-1/0 AWG Cu/Al
Number of poles
Two-pole
Type
Type CHF 3/4-Inch standard circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com