Knowledge Search
Download document () of 20
We make what matters work*

CHFN115AF

Eaton CH AFCI circuit breaker, CH Combo AFCI Breaker, 15A, Pigtail, 10 kAICkAIC, 15A, 10 kAIC , CH Combo AFCI Breaker, 15A, Pigtail, 10 kAICkAIC

General specifications

Product Name
Eaton CH AFCI circuit breaker
Catalog Number
CHFN115AF
UPC
786689058814
Product Length/Depth
4.5 in
Product Height
1.2 in
Product Width
0.75 in
Product Weight
0.45 lb
Certifications
UL Listed

Product specifications

Amperage Rating
15 A
Circuit breaker type
CH
Interrupt rating
10 kAIC
Connection
Pigtail
Number of poles
Single-pole
Type
AFCI circuit breakers
Application
CH Combo AFCI Breaker, 15A, Pigtail, 10kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com