Knowledge Search
Download document () of 20
We make what matters work*

CHFN115EP

Eaton CH GFCI circuit breaker, CH Equipment Protection 30mA Breaker, 15A, Pigtail, 10 kAICkAIC

General specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
CHFN115EP
UPC
786689058821
Product Length/Depth
4.5 in
Product Height
3.25 in
Product Width
0.75 in
Product Weight
0.5 lb
Certifications
UL Listed

Product specifications

Amperage Rating
15 A
Circuit breaker type
CH
Interrupt rating
10 kAIC
Connection
Pigtail
Number of poles
Single-pole
Type
GFCI circuit breakers
Special features
30 mA breaker
Application
CH Equipment Protection 30mA Breaker, 15A, Pigtail, 10kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com