Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

CHFP230GF

CH 2-Pole GFCI Breaker, 30A, Plug On Neutral, 10kAIC, Class-A GFCI, 5 mA personnel Protection, #14-3 AWG

General specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
CHFP230GF
UPC
786689537791
Product Length/Depth
6.1 in
Product Height
3.5 in
Product Width
2.25 in
Product Weight
1 lb
Certifications
UL 943

Product specifications

Type
CH 2-Pole GFCI Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com