Knowledge Search
Download document () of 20
We make what matters work*

CHFQ115

Eaton 3/4" Thermal magnetic circuit breakers, 15 A,10 kAIC,Single-pole,120/240V, #14-8, (2) #14-10 AWG Cu/Al,Type CH Loadcenters, Type CHFQ 3/4-Inch,

General specifications

Product Name
Eaton Classified 3/4" thermal magnetic circuit breaker
Catalog Number
CHFQ115
UPC
629113000075
Product Length/Depth
7.25 in
Product Height
6.5 in
Product Width
4.48 in
Product Weight
1.96 lb
Certifications
UL 489
Catalog Notes
Replacement for Square D Type QO Breakers. Requires one 3/4-inch (19.1 mm) space.

Product specifications

Used with
Type CH Loadcenters
Voltage rating
120/240 V
Circuit breaker type
CH
Main circuit breaker
CHQ
Number of poles
Single-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com