Knowledge Search
Download document () of 20
We make what matters work*

CHFQ230CS

Eaton 3/4" Thermal magnetic circ breakers,Type CHFQ 3/4-Inch, 30 A,10 kAIC,Two-pole,120/240V, #14-8, (2) #14-10 AWG Cu/Al,Type CH Loadcenters

General specifications

Product Name
Eaton Classified 3/4" thermal magnetic circuit breaker
Catalog Number
CHFQ230CS
UPC
629113000211
Product Length/Depth
7.25 in
Product Height
6.5 in
Product Width
4.48 in
Product Weight
1.96 lb
Certifications
UL 489
Catalog Notes
Replacement for Square D Type QO Breakers. Requires two 3/4-inch (19.1 mm) spaces.

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
30 A
Voltage rating
120/240 V
Trip Type
Trip flag
Circuit breaker type
CHF
Interrupt rating
10 kAIC
Main circuit breaker
CHQ
Number of poles
Single-pole
Type
Type CHQ 3/4-Inch classified replacement breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com