Knowledge Search
Download document () of 20
We make what matters work*

CHG2

Eaton Crouse-Hinds series CHG grounded hub, Zinc, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series CHG grounded hub
Catalog Number
CHG2
UPC
662277008297
Product Length/Depth
1.86 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.21 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3/4"
Material
Zinc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.