Knowledge Search
Download document () of 20
We make what matters work*

CHG5

Eaton Crouse-Hinds series CHG grounded hub, Zinc, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series CHG grounded hub
Catalog Number
CHG5
UPC
662277008327
Product Length/Depth
2.36 in
Product Height
2.55 in
Product Width
2.55 in
Product Weight
0.59 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/2"
Material
Zinc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.