Knowledge Search
Download document () of 20
We make what matters work*

CHMM2

Eaton Crouse-Hinds series Champ VMVL/PVML mounting module adapter, Copper-free aluminum, To retrofit to Appleton MercMaster II fixtures

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL/PVML mounting module adapter
Catalog Number
CHMM2
UPC
662276962972
Product Length/Depth
11.65 in
Product Height
3.1 in
Product Width
10.16 in
Product Weight
2.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Type
To retrofit to Appleton MercMaster II fixtures
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.