Knowledge Search
Download document () of 20
We make what matters work*

CHMM3

Eaton Crouse-Hinds series Champ VMVL/PVML mounting module adapter, Copper-free aluminum, To retrofit to Thomas and Betts HazLux fixtures

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL/PVML mounting module adapter
Catalog Number
CHMM3
UPC
662276962989
Product Length/Depth
13.52 in
Product Height
2.5 in
Product Width
12 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Type
To retrofit to Thomas and Betts HazLux fixtures
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.