Knowledge Search
Download document () of 20
We make what matters work*

CHN240GF

Eaton CH GFCI circuit breaker,Plug-in circuit breaker,40 A,10 kAIC,Two-pole,120/240 V,CH,Common,GFI,5 mA

General specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
CHN240GF
UPC
786689217266
Product Length/Depth
6 in
Product Height
2.25 in
Product Width
3.5 in
Product Weight
0.8 lb
Certifications
UL 489

Product specifications

Amperage Rating
40 A
Voltage rating
120/240 V
Trip Type
Common
Indicators
GFI
Protection
5 mA
Interrupt rating
10 kAIC
Main circuit breaker
CH
Number of poles
Two-pole
Type
Plug-in circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com