Knowledge Search
Download document () of 20
We make what matters work*

CHP16B200RF

Eaton CH main breaker loadcenters,Cover included,Main breaker,200A,X5,Copper,NEMA 3R,Metallic,CSR Main Breaker with Feed Through Lugs,16 Spaces,Three-wire,Single-phase,Overhead

General specifications

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CHP16B200RF
UPC
786689799175
Product Length/Depth
29 in
Product Height
5.19 in
Product Width
14.31 in
Product Weight
26.1 lb
Certifications
UL 67
UL 50
Catalog Notes
Suitable for use as service equipment when not more than six service disconnecting mains are provided or when not used as a lighting and appliance panelboard. Rainproof panels are furnished with hub closure plates. For rainproof hubs.

Product specifications

Special features
Cover included
Type
Main breaker
Amperage Rating
200 A
Bus material
Copper
Main circuit breaker
CSR
Number of circuits
32
Number of spaces
16
Phase
Single-phase
Feed type
Overhead
Box size
X5
Enclosure
NEMA 3R
Enclosure material
Metallic
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com