Knowledge Search
Download document () of 20

CHP32B225R

Eaton CH main breaker loadcenters,Cover included,Main breaker,225 A,X6,Copper,NEMA 3R,Metallic,CSR,64,32,Three-wire,Single-phase,Overhead,120/240 V

General specifications

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CHP32B225R
UPC
786689058685
Product Length/Depth
34 in
Product Height
5.19 in
Product Width
14.31 in
Product Weight
28 lb
Certifications
UL 67
UL 50
Catalog Notes
Suitable for use as service equipment when not more than six service disconnecting mains are provided or when not used as a lighting and appliance panelboard. Rainproof panels are furnished with hub closure plates. For rainproof hubs.

Product specifications

Special features
Cover included
Type
Main breaker
Amperage Rating
225 A
Bus material
Copper
Main circuit breaker
CSR
Number of circuits
64
Number of spaces
32
Phase
Single-phase
Feed type
Overhead
Voltage rating
120/240 V
Box size
X6
Enclosure
NEMA 3R
Enclosure material
Metallic
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com