Knowledge Search
Download document () of 20
We make what matters work*

CHPL

Eaton CH handle lockoff, Padlock to secure breaker handle,Handle lockoff,CH,0.75 in,1-, 2-, or 3-pole ch circuit breakers

General specifications

Product Name
Eaton CH handle lockoff
Catalog Number
CHPL
UPC
782113099118
Product Length/Depth
4.5 in
Product Height
3.25 in
Product Width
3.5 in
Product Weight
0.31 lb
Certifications
Contact Manufacturer
Catalog Notes
Uses a padlock to lock the circuit breakers handle in the on or off position.

Product specifications

Special features
Padlock to secure breaker handle
Type
Handle lockoff
Amperage Rating
225 A
Bus material
Aluminum
Main circuit breaker
CH
Phase
Three-phase
Used with
1-, 2-, or 3-pole ch circuit breakers
Enclosure
NEMA 1
Interrupt rating
10 kAIC
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com