Knowledge Search
Download document () of 20
We make what matters work*

CHPX0AF

Eaton CH Indoor Combination Cover,Flush-mountapplications,Type CH indoor combination cover,125 A,X0,Sandlewood,NEMA 1,CH,Flush,12 Spaces,CH - 0.75 in - Plug On Neutral,CH Breakers,120/240 V

General specifications

Product Name
Eaton CH cover
Catalog Number
CHPX0AF
UPC
786689162269
Product Length/Depth
17.75 in
Product Height
0.5 in
Product Width
15.31 in
Product Weight
6 lb
Certifications
Contact Manufacturer

Product specifications

Special features
Flush-mountapplications
Type
Cover
Amperage Rating
225 A
Bus material
Aluminum
Mounting
Flush
Number of spaces
12
Phase
Three-phase
Used with
CH Breakers
Voltage rating
120/240 V
Box size
X0
Color
Sandalwood
Enclosure
NEMA 1
Interrupt rating
10 kAIC
Size
CH - 3/4 in - plug on neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com