Knowledge Search
Download document () of 20
We make what matters work*

CHPX7BF

Eaton CH Combination Cover,Flush-mountapplications,Type CH combination cover,225 A,X7,Sandlewood,NEMA 1,CH,Flush,42 Spaces,CH - 0.75 in - Plug On Neutral,CH Breakers,120/240 V

General specifications

Product Name
Eaton CH cover
Catalog Number
CHPX7BF
UPC
786689162443
Product Length/Depth
1 in
Product Height
38 in
Product Width
15.31 in
Product Weight
12.8 lb
Certifications
Contact Manufacturer

Product specifications

Special features
Flush-mountapplications
Type
Cover
Amperage Rating
225 A
Bus material
Aluminum
Mounting
Flush
Number of spaces
42
Phase
Three-phase
Used with
CH Breakers
Voltage rating
120/240 V
Box size
X7
Color
Sandalwood
Enclosure
NEMA 1
Interrupt rating
10 kAIC
Size
CH - 3/4 in - plug on neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com