Knowledge Search
Download document () of 20
We make what matters work*

CHQ150

3/4" Thermal magnetic circuit breakers,Type CHQ 3/4-Inch classified replacement breaker clamshell pack,Ground fault,50 A,10 kAIC,Single-pole,120/240V,CHQ,(1) #14-8 AWG, (2) #14-10 AWG Cu/Al,Q30,CHQ,Type CH Loadcenters

General specifications

Product Name
Eaton Classified 3/4" thermal magnetic circuit breaker
Catalog Number
CHQ150
UPC
782113010885
Product Length/Depth
2.5 in
Product Height
3 in
Product Width
0.8 in
Product Weight
0.3 lb
Certifications
UL 489
Catalog Notes
Replacement for Square D Type QO Breakers. Requires one 3/4-inch (19.1 mm) space.

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
50 A
Voltage rating
120/240 V
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CHQ
Wire size
(2) #14-10 AWG Cu/Al
(1) #14-8 AWG
Number of poles
Single-pole
Quantity
30
Type
Type CHQ 3/4-Inch classified replacement breaker clamshell pack
Special features
Ground fault

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com