Download document () of 20
We make what matters work*
Discontinued

CHSA

Eaton Type CH circuit breaker surge protective device, Type 2 SPD Plug-On Surge Protection

General specifications

Product Name
Eaton Type CH plug on module surge protection device
Catalog Number
CHSA
UPC
782113099361
Product Length/Depth
0.75 in
Product Height
2.5 in
Product Width
0.51 in
Product Weight
0.51 lb
Certifications
UL 1449
Catalog Notes
3k nominal discharge current. Can withstand 10k of current under short-circuit conditions. Has 18k one time surge current rating.

Product specifications

Frequency rating
60 Hz
Used with
Type CH loadcenters
Voltage rating
120/240 V
Phase
Single-phase
Mounting Method
Plug-on
Operating voltage
L1-N 200 V, L-L 400 V
Type
Type 2 SPD Plug-On Surge Protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com