Download document () of 20
We make what matters work*

CHSF-50

Eaton Bussmann series CHSF high speed fuse, 500 Vac, 500 Vdc, 50A, 200 kAIC, Non Indicating, High speed fuse, Bolt-on

General specifications

Product Name
Eaton Bussmann series CHSF high speed fuse
Catalog Number
CHSF-50
UPC
051712534574
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Electrical rating

Amperage Rating
50 A
Interrupt rating
200 kAIC
Voltage rating
500 Vac, 500 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating
Mounting method
Bolt-on

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626