Download document () of 20
We make what matters work*

CHSP3RTELCABLE

Eaton surge protection, Type 2 Raintight Enclosure, Top or bottom feed, CHSPTELE and CHSPCABLE

General specifications

Product Name
Eaton surge protection
Catalog Number
CHSP3RTELCABLE
UPC
782116983414
Product Length/Depth
13 in
Product Height
4.5 in
Product Width
7.5 in
Product Weight
6 lb
Certifications
Contact Manufacturer
Catalog Notes
Top or bottom feed, enclosure only, surge not included, accommodates up to two devices

Product specifications

Used with
CHSPTELE and CHSPCABLE
Type
Type 2 Raintight Enclosure
Special features
Suitable for convertible CH loadcenters and CH32N200J

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com