Download document () of 20
Discontinued

CHSPT2MICRO

SPD Type 2 CHSP Service Entrance Surge Protection, 120/240V line, 150V L-N, 300V L-L MCOV, 600V L-N, 1000V L-L, 800V N-G, 600V L-G VPR, 22 kA SCCR, NEMA 4 enclosure, Single-phase, 60 Hz, 5 kA nominal current discharge, 36 kA surge current

A newer version of this product is available:

General specifications

Product Name
Eaton CHSPT2 surge protection device
Catalog Number
CHSPT2MICRO
UPC
786685436869
Product Length/Depth
2.5 in
Product Height
10 in
Product Width
3 in
Product Weight
1 lb
Certifications
UL 1449
cUL Certified
UL Recognized
Catalog Notes
5kA nominal discharge current. Has 36kA one time surge current rating.

Product specifications

Frequency rating
60 Hz
Interrupt rating
200 kAIC
Nominal Discharge Current
5 kA
Operating voltage
150V L-N, 300V L-L
Protection
600V L-N, 1000V L-L, 800V N-G, 600V L-G
Voltage rating
120/240 V
Enclosure
NEMA 4
Phase
Single-phase
Surge current
36 kA
Short-circuit rating
22000 kA
Operating temperature
-40 to 50 °C
Type
Surge protection device
Special features
Meets or exceeds the requirments specified in IBC ®2006, CBC2007, and UBC®Zone 4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com