Download document () of 20
We make what matters work*
To be discontinued

CHSPT2ULTBUNDLE

Eaton Type CH circuit breaker surge protective device, Bundle Contains ULTRA, 2 1208W.

General specifications

Product Name
Eaton Type CH plug on module surge protection device
Catalog Number
CHSPT2ULTBUNDLE
UPC
786689017170
Product Length/Depth
5.5 in
Product Height
5.5 in
Product Width
2.5 in
Product Weight
1.781 lb
Compliances
Contact Manufacturer
Catalog Notes
SEE INDIVIDUAL PRODUCT RATINGS

Product specifications

Quantity
2
Type
Type 2, Type 3
Special features
2 Stages of Surge Protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com