Download document () of 20
We make what matters work*
To be discontinued

CHSPTELE

CHSP Service Entrance Protection Accessories, Type 2 Quick Connect design, 20 kAIC

General specifications

Product Name
Eaton surge protection
Catalog Number
CHSPTELE
UPC
786685436913
Product Length/Depth
2.5 in
Product Height
6.5 in
Product Width
0.58 in
Product Weight
5.5 lb
Certifications
UL 6500
Catalog Notes
20 kA per line current capacity. 230 Vdc breakdown voltage. Indoor installation or rain-tight when used with recommended enclosure.

Product specifications

Voltage rating
90-120 Vac, 48-52 Vdc
Type
Type 2 Quick Connect design
Special features
Add additional AC and cable protection modules, protects four telephone lines

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com