Knowledge Search
Download document () of 20
Discontinued

CHSUR42B200L2

Eaton CH surge loadcenter,Factory integrated surge,Surge installed loadcenters - main breaker,200 A,CH,42 Circuits,Chsur8lf, chsur8ls

General specifications

Product Name
Eaton CH surge loadcenter
Catalog Number
CHSUR42B200L2
UPC
782116320196
Product Length/Depth
39 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
27.05 lb
Certifications
UL Listed file E8741
Catalog Notes
There is a knockout in the cover that allows the user to view the status indication lights on the surge suppressor. The ch surge loadcenter reduces the surge current, helping protect sensitive home electronic equipment.

Product specifications

Special features
Factory integrated surge
Type
Surge loadcenter
Amperage Rating
200 A
Bus material
Copper
Main circuit breaker
CH
Number of circuits
42
Number of spaces
42
Phase
Single-phase
Used with
Chsur8lf, chsur8ls
Enclosure
NEMA 1
Interrupt rating
25 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com