Knowledge Search
Download document () of 20
We make what matters work*

CID101

Eaton Crouse-Hinds series CID 101 corrosion inhibitor device, Vapor phase

General specifications

Product Name
Eaton Crouse-Hinds series CID 101 corrosion inhibitor device
Catalog Number
CID101
UPC
782274273655
Product Length/Depth
3 in
Product Height
1.25 in
Product Width
0.25 in
Product Weight
0.45 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Type
Vapor phase

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.