Knowledge Search
Download document () of 20
We make what matters work*

CJA520

Eaton Crouse-Hinds series PowerMate CJA back box, 200A, Cast aluminum, 1-1/2", 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CJA back box
Catalog Number
CJA520
UPC
662276365797
Product Length/Depth
9.88 in
Product Height
10.75 in
Product Width
8 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
200A
Trade size
1-1/2"
Voltage rating
600 Vac/250 Vdc
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.