Download document () of 20
We make what matters work*

CL0904-3-50TR-R

Eaton CL0904 inductor, 50 nH, 0.35 mΩ resistance, Three-phase

General specifications

Product Name
Eaton CL0904 inductor
Catalog Number
CL0904-3-50TR-R
UPC
051712295581
Product Length/Depth
27.3 mm
Product Height
4 mm
Product Width
9 mm
Product Weight
3.94 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
Phase
Three-phase
ISAT
5 A
Package Quantity
1000
Material
Ferrite
Contact configuration
Six-pin
Temperature rating
-40 to 125 °C
Resistance
0.35 mΩ
Terminals
Six
Inductance
50 nH
Series
CL0904

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us