Knowledge Search
Download document () of 20
We make what matters work*

CL1

Trip indicator accessory, high speed, BS, pair T1 and T2

General specifications

Product Name
Eaton Bussmann series high speed trip indicator accessory
Catalog Number
CL1
UPC
051712839501
EAN
5027590018159
Product Length/Depth
114 mm
Product Height
10 mm
Product Width
114 mm
Product Weight
15 g
Compliances
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.