Download document () of 20
We make what matters work*

CL1110-6-100TR-R

IND, CL1110, 400nH, 15A, 6-Phase, SMT

General specifications

Product Name
Eaton CL1110 inductor
Catalog Number
CL1110-6-100TR-R
UPC
051712771306
Product Length/Depth
29 mm
Product Height
10.5 mm
Product Width
11.8 mm
Product Weight
13.68 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
Phase
Six-phase
ISAT
15 A
Package Quantity
300
Material
Ferrite
Contact configuration
12-pin
Temperature rating
-40 to 125 °C
Resistance
0.69 mΩ
Terminals
Twelve
Series
CL1110

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us