Knowledge Search
Download document () of 20
We make what matters work*

CL115

Eaton Classified 1" thermal magnetic circuit breaker, Type CL 1-Inch classified replacement breaker, 15 A, 10 kAIC, single-pole, 120/240V, CL, #14-4 AWG Cu/Al, CL

General specifications

Product Name
Eaton Classified 1" thermal magnetic circuit breaker
Catalog Number
CL115
UPC
786676011549
Product Length/Depth
3 in
Product Height
3 in
Product Width
1 in
Product Weight
0.3 lb
Certifications
UL 489
Catalog Notes
Replacement for Square D Homeline, GE Type THQ, Crouse-Hinds Type MP, Thomas and Betts Type TB, Murray Type MP, ITE/Siemens Type QP. Requires 1-inch (25.4 mm) space.

Product specifications

Used with
Square D HOMELINE, General Electric, Crouse-Hinds, Thomas and Betts, Murray and ITE/Siemens Load centers
Amperage Rating
15 A
Voltage rating
120/240 V
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CL
Wire size
#14-4 AWG Cu/Al
Number of poles
Single-pole
Type
Type CL 1-Inch classified replacement breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com