Knowledge Search
Download document () of 20
We make what matters work*

CL230

Eaton Classified 1" thermal magnetic circuit breaker, Type CL 1-Inch classified replacement breaker, 30 A, 10 kAIC, two-pole, 120/240V, CL, common breaker trip, #14-4 AWG Cu/Al, CL, Type CH loadcenters

General specifications

Product Name
Eaton Classified 1" thermal magnetic circuit breaker
Catalog Number
CL230
UPC
786676011655
Product Length/Depth
2.1 in
Product Height
2.5 in
Product Width
2 in
Product Weight
0.5 lb
Certifications
UL 489
Catalog Notes
Replacement for Square D Homeline, GE Type THQ, Crouse-Hinds Type MP, Thomas and Betts Type TB, Murray Type MP, ITE/Siemens Type QP. Requires Two 1-inch (25.4 mm) spaces.

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
30 A
Voltage rating
120/240 V
Trip Type
Common breaker trip
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CL
Wire size
#14-4 AWG Cu/Al
Number of poles
Two-pole
Type
Type CL 1-Inch classified replacement breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com