Download document () of 20
We make what matters work*

CLB1108-3-50TR-R

Eaton CLB1108 inductor, 50 nH, 0.28 mΩ resistance, Three-phase

General specifications

Product Name
Eaton CLB1108 inductor
Catalog Number
CLB1108-3-50TR-R
UPC
051712423694
Product Length/Depth
27 mm
Product Height
8 mm
Product Width
11 mm
Product Weight
10.01 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
Phase
Three-phase
ISAT
25 A
Package Quantity
200
Material
Ferrite
Contact configuration
Six-pin
Temperature rating
-40 to 125 °C
Resistance
0.28 mΩ
Terminals
Six
Inductance
50 nH
Series
CLB1108

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us