Knowledge Search
Download document () of 20
We make what matters work*

CLGF120

Eaton Classified 1" GFCI circuit breaker,Ground fault circuit breaker,20 A,10 kAIC,Single-pole,120/240 V,CLGF,Trip-to-center,Plug-on,#14-8 AWG,Ground fault circuit interrupter,GFI

General specifications

Product Name
Eaton Classified 1" GFCI circuit breaker
Catalog Number
CLGF120
UPC
786689031527
Product Length/Depth
4 in
Product Height
1 in
Product Width
3.5 in
Product Weight
0.45 lb
Certifications
Contact Manufacturer

Product specifications

Amperage Rating
20 A
Voltage rating
120/240 V
Trip Type
Trip-to-center
Circuit protection
Ground fault circuit interrupter
Indicators
GFI
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
CLGF
Connection
Plug-on
Wire size
#14-8 AWG
Number of poles
Single-pole
Trip rating
15 A
Type
Ground fault circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com