Download document () of 20
We make what matters work*

CLOSEREL120VAC

Eaton W-VAC spring release close coil, 110-120V, used with W-VACiMB

General specifications

Product Name
Eaton W-VAC spring release close coil
Catalog Number
CLOSEREL120VAC
UPC
786685632469
Product Length/Depth
8 in
Product Height
3 in
Product Width
5.5 in
Product Weight
1.1 lb
Certifications
IEC Rated
Catalog Notes
This device allows for remote closing control of the circuit breaker and can operate with both direct and alternating current.

Product specifications

Used with
W-VACiMB
Voltage rating
110-120 V
Type
Spring release close coil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3

E-mail PowerBreakerSupport@eaton.com