Download document () of 20
We make what matters work*

CM013SS

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Metal plate, stainless steel, 013SS

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
CM013SS
EAN
5010826114053
Product Length/Depth
90 mm
Product Height
8 mm
Product Width
90 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Features
Halogen free
Surface finishing
Stainless steel
Matt
Type
  • Copa
  • Cover Plates Options
Surface protection
Lacquered
Color
Stainless steel
Material quality
Stainless steel
Surface finishing color
Stainless steel
Bore hole opening diameter
0 mm
Built-in height
86 mm
Built-in width
86 mm
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
0
Number of units (vertical)
0
RAL-number (Akin)
0
Fastening type
Engage (snap)
Mounting position
Horizontal
Suitable for
Built-in installation
Flush-mounted installation
Number of gangs
0
3
Degree of protection
IP3X
Front plate color/finishing
Stainless steel
Front plate depth
5.8 mm
Front plate material
Stainless steel
Front plate/module dimensions
87 mm x 87 mm
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.