Fuse accessory, Fuse-holder, low voltage, 100 A, AC 690 V, BS88, 1P, BS, white, fuse-link OSD
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
CM100FW
|
| EAN |
5027590497404
|
| Product Length/Depth |
126 mm
|
| Product Height |
62 mm
|
| Product Width |
36 mm
|
| Product Weight |
215.2 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269
|
| Amperage Rating |
100 A
|
| Voltage rating at AC |
690 V a.c.
|
| Model |
Camaster
|
| Connection |
Front Connected
|
| Number of poles |
Single-pole
|
| Fuse type |
OSD
|