Knowledge Search
Download document () of 20
We make what matters work*

CM32FW

Fuse accessory, Fuse-holder, low voltage, 32 A, AC 690 V, BS88/A2, 1P, BS, white, fuse-link AAO

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
CM32FW
EAN
5027590497503
Product Length/Depth
118 mm
Product Height
61 mm
Product Width
32 mm
Product Weight
162.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269

Electrical data

Amperage Rating
32 A
Voltage rating at AC
690 V a.c.

Product specification

Model
Camaster
Connection
Front Connected
Number of poles
Single-pole

Compatible Bussmann series fuse

Fuse type
TIA
AAO

Export product specification