Download document () of 20
We make what matters work*

CM692PB

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Metal plate, polished brass, 692PB

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
CM692PB
EAN
5010826134020
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
10 mm
Product Weight
0.078 kg
Compliances
RoHS conform

Product specifications

Features
Halogen free
Surface finishing
Polished Brass
Matt
Type
  • Copa
  • Cover Plates Options
Surface protection
Lacquered
Color
Brass
Material quality
Brass
Surface finishing color
Polished brass
Bore hole opening diameter
0 mm
Built-in height
86 mm
Built-in width
148 mm
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
0
Number of units (vertical)
0
RAL-number (Akin)
0
Fastening type
Engage (snap)
Mounting position
Horizontal
Suitable for
Flush-mounted installation
Built-in installation
Number of gangs
0
2
Degree of protection
IP3X
Front plate color/finishing
Polished brass
Front plate depth
5.8 mm
Front plate material
Stainless steel
Front plate/module dimensions
147 mm x 86 mm
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.