Download document () of 20
We make what matters work*

CM918HP

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Metal plate, 18 module, highly polished

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
CM918HP
EAN
5010826128951
Product Length/Depth
215 mm
Product Height
20 mm
Product Width
215 mm
Product Weight
2.62 kg
Compliances
RoHS conform

Product specifications

Features
Halogen free
Surface finishing
Highly Polished
Matt
Type
  • Copa
  • Premera Mix Module Plates
Surface protection
Untreated
Color
Chrome
Material quality
Stainless steel
Surface finishing color
Highly polished
Bore hole opening diameter
0 mm
Built-in height
207 mm
Built-in width
206 mm
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
0
Number of units (vertical)
0
RAL-number (Akin)
0
Fastening type
Engage (snap)
Mounting position
Horizontal
Suitable for
Built-in installation
Flush-mounted installation
Number of gangs
18
Fixing centers
180.90 mm x 60.3 mm x 60.3 mm
Degree of protection
IP3X
Front plate color/finishing
Highly polished
Front plate depth
6.5 mm
Front plate material
Stainless steel
Front plate/module dimensions
206 mm x 210 mm
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.