Download document () of 20
We make what matters work*
Discontinued

CM924SB

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Metal plate, 24 module, satin bronze

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
CM924SB
EAN
5010826128999
Product Length/Depth
280 mm
Product Height
20 mm
Product Width
210 mm
Product Weight
0.28 kg
Compliances
RoHS conform

Product specifications

Features
Halogen free
Surface finishing
Matt
Satin Bronze
Type
  • Copa
  • Cover Plates Options
Surface protection
Lacquered
Color
Brass
Material quality
Brass
Surface finishing color
Satin bronze
Bore hole opening diameter
0 mm
Built-in height
267 mm
Built-in width
206 mm
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
0
Number of units (vertical)
0
RAL-number (Akin)
0
Fastening type
Engage (snap)
Mounting position
Horizontal
Suitable for
Built-in installation
Flush-mounted installation
Number of gangs
24
Fixing centers
180.90 mm x 60.3 mm x 60.3 mm x 60.3 mm
Degree of protection
IP3X
Front plate color/finishing
Satin bronze
Front plate depth
6.5 mm
Front plate material
Stainless steel
Front plate/module dimensions
206 mm x 270 mm
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.