Download document () of 20
We make what matters work*

CMBB200BTS

Eaton’s CMBB Residential Meter Breaker Type CH Non-EUSERC, Meter mains Type, 200 A, Single-phase, 120/240V, Ring, 22 kAIC, Surface mounting, NEMA 3R enclosure, Box size A, Aluminum bus, Overhead/underground feed, Four-jaws, 1 socket

General specifications

Product Name
Eaton residential meter breaker
Catalog Number
CMBB200BTS
UPC
782114872505
Product Length/Depth
5.38 in
Product Height
28.38 in
Product Width
14.44 in
Product Weight
37 lb
Certifications
UL Listed

Product specifications

Type
Meter mains
Utility approvals
NC : Dominion
VA : Dominion
AR : Entergy
LA : Entergy
MS : Entergy
TX : Entergy
Interrupt rating
10 kAIC
22 kAIC
Amperage Rating
200 A
Number of spaces
8
Phase
Single-phase
Bus material
Copper

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.