Download document () of 20
We make what matters work*

CMN00376

Eaton ZB150N-175

General specifications

Product Name
Eaton Icon contactor
Catalog Number
CMN00376
EAN
4015081977642
Product Length/Depth
133 mm
Product Height
135 mm
Product Width
118 mm
Product Weight
1.41 kg
Certifications
GB14048.4

Product specifications

Overload release current setting - max
175 A
Overload release current setting - min
145 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.