Download document () of 20
We make what matters work*

CNNK-4

Eaton B-Line series ribbed neoprene steel vibration pad, Air conditioner, cooling towers, compressors, fans, 3/16" deflection, 200 lbs load cap, Oil-resistant neoprene, Non-skid, CNNK type-cork

General specifications

Product Name
Eaton B-Line series ribbed neoprene steel vibration pad
Catalog Number
CNNK-4
UPC
781011026998
Product Length/Depth
2 in
Product Height
1.5 in
Product Width
2 in
Product Weight
0.4 lb
Certifications
Not Applicable

Application and installation

Application
Air conditioner, cooling towers, compressors, fans

Other product information

Type
CNNK type-cork ribbed neoprene steel vibration pad
Deflection
3/16"

Special features and ratings

Load capacity
200 lbs
Special features
Oil-resistant neoprene (non-skid)

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.