Download document () of 20
We make what matters work*

CNP-81

Eaton B-Line series ribbed neoprene steel vibration pad, Air conditioner, cooling towers, compressors, fans, 3/16" deflection, 200 lbs load cap, Oil-resistant neoprene, Non-skid, CNP type-cork and ribbed neoprene vibration pad

General specifications

Product Name
Eaton B-Line series ribbed neoprene steel vibration pad
Catalog Number
CNP-81
UPC
781011014698
Product Length/Depth
9 in
Product Height
1 in
Product Width
9 in
Product Weight
1.4 lb
Certifications
Not Applicable

Application and installation

Application
Air conditioner, cooling towers, compressors, fans

Other product information

Type
CNP type-cork and ribbed neoprene vibration pad
Deflection
3/16"

Special features and ratings

Load capacity
4050 lbs
Special features
Oil-resistant neoprene (non-skid)

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.