Knowledge Search
Download document () of 20
We make what matters work*

CP01304

Eaton 9000X IGBT Module, 9000X, IGBT Module, 1200 V

General specifications

Product Name
Eaton 9000X IGBT module
Catalog Number
CP01304
UPC
782114893043
Product Length/Depth
9 in
Product Height
2 in
Product Width
5.5 in
Product Weight
0.36 lb
Certifications
UL Listed

Product specifications

Series
SV9000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.