Download document () of 20
We make what matters work*
To be discontinued

CP632WH

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Plastic cover, white, 632

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
CP632WH
EAN
5010826130015
Product Length/Depth
150 mm
Product Height
8 mm
Product Width
90 mm
Product Weight
0.022 kg
Compliances
RoHS conform

Product specifications

Features
Halogen free
Surface finishing
Matt
White
Type
  • Copa
  • Cover Plates Options
Surface protection
Untreated
Color
White
Material quality
Duroplast
Surface finishing color
White
Bore hole opening diameter
0 mm
Built-in height
86 mm
Built-in width
148 mm
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
0
Number of units (vertical)
0
RAL-number (Akin)
0
Fastening type
Engage (snap)
Mounting position
Horizontal
Suitable for
Built-in installation
Flush-mounted installation
Number of gangs
2
0
Degree of protection
IP3X
Front plate color/finishing
White
Front plate depth
5.7 mm
Front plate material
Thermoplastic
Front plate/module dimensions
147 mm x 87 mm
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.