Photo is representative
Download
Eaton Crouse-Hinds series hanger, 3", Steel, Galvanized, Commercial
| Product Name |
Eaton Crouse-Hinds series hanger
|
| Catalog Number |
CPC-8 COLGADOR PERA COMERCIAL 3''
|
| UPC |
662283116085
|
| Product Length/Depth |
0.01 mm
|
| Product Height |
0.01 mm
|
| Product Width |
0.01 mm
|
| Product Weight |
0.078 kg
|
| Type |
Commercial
|
| Material |
Steel
|
| Special features |
Galvanized
|